About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber-Optic Adaptor, FC, 1.0 in. Port, Flat Black, 819C and 819D Spheres


Fiber-Optic Adaptor, FC, 1.0 in. Port, Flat Black, 819C and 819D Spheres
Model: 819M-FC-1.0V2
Product Series Overview
Fiber-Optic Adapters for Integrating SpheresThe 819M-FC-1.0V2 Fiber Adaptor is a FC fiber adapter that connects to a 1 inch port on a 819C or 819D Series integrating sphere. Flat Black coating is applied on the back side. Flat black coating is to minimize the reflection from the back surface of the component back into the sphere, to simulate an open port. Comes with a 1.5 mm Allen wrench and M3 set screws.
Specifications
- TypeFiber-Optic Port Adapter
- Detector Type819C & 819D Series
- Fiber-Optic ConnectorFC/PC or FC/APC
- Sphere MaterialFlat Black
- Port Size1.0 in.
- MaterialBlack anodized aluminum
- TypeFiber-Optic Port Adapter
- Detector Type819C & 819D Series
- Fiber-Optic ConnectorFC/PC or FC/APC
- Sphere MaterialFlat Black
- Port Size1.0 in.
- MaterialBlack anodized aluminum
Resources & Downloads
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 819C-SF-4Integrating Sphere, 4-Port, 4 in. Diameter, Barium Sulfate. 1.5 in. Port Plug Included | UNIVERSAL | |||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 819M-FC-0.5Fiber-Optic Adaptor, FC, 0.5 in. Port, Flat Black, 819C and 819D Spheres | UNIVERSAL | |||||
![]() | 819M-LC-1.0Fiber-Optic Adaptor, LC, 1.0 in. Port, Flat Black, 819C and 819D Spheres | UNIVERSAL | |||||
![]() | 819M-ST-1.0Fiber Adaptor, ST, 1 inch, Flat Black, 819 Series | UNIVERSAL |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 819M-PP-1.0Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres | UNIVERSAL | |||||
![]() | 819M-SM1-1.0Port Thread Adaptor, 1.0 in. Port, 1.035-40, 819C and 819D Spheres | UNIVERSAL | |||||
![]() | 819M-SMA-1.0V2Fiber Adaptor, SMA, 1 inch, Flat Black, 819 Series | UNIVERSAL |









