C-Mount Adapter, Female, 1.0 in. Port, 819C and 819D Spheres
The 819M-CM-1.0 is a female C-mount (1-32 thread) adapter mounted to the 1 inch port of the 819C or 819D series integrating spheres. The C-mount thread is commonly adopted in cameras and other optical instruments.
Resources & Downloads
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-GL-3Integrating Sphere, 4-Port, 3 in. Diameter, Diffuse Gold Coating | In Stock | ||||
![]() | 819D-SF-4Integrating Sphere, 3-Port, 4 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 3 Weeks | ||||
![]() | 819D-GL-4Integrating Sphere, 3-Port, 4 in. Diameter, Diffuse Gold Coating | In Stock | ||||
![]() | 819C-SF-6Integrating Sphere, 4-Port, 6 in. Diameter, Barium Sulfate, 2.5 in. Port Plug Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-CMT-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 Internal C-Mount Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CMT-XThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 External C-Mount Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-CM-1.0C-Mount Adapter, Female, 1.0 in. Port, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-SM1-1.0Port Thread Adaptor, 1.0 in. Port, 1.035-40, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-DATPhotodiode Sensor Adaptor, 818 & 918D Sensors, 1.0 in. Port, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 7Z08288N819M-B-11-1.0 C-Mount Adapter, Male, 1.0 in. Port, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-SM1-1.0Port Thread Adaptor, 1.0 in. Port, 1.035-40, 819C and 819D Spheres | In Stock |









