Integrating Sphere, 4-Port, 2 in. Diameter, PTFE, 1 in. Port Plug Included

The 819C-IS-2 Integrating Sphere is a 2 inch, PTFE based, 4-port integrating sphere. Its damage threshold is 5.0 J/cm2. A 1 inch port plug
Specifications
- TypeIntegrating Sphere
- Detector TypeCollimated Beam Integrating Sphere
- Spectral Range250 nm to 2.5 µm
- Sphere Size2 in.
- Sphere MaterialPTFE
- North Pole Port Size0.5 in.
- 0 Degree Port Size1.0 in. (w/
) - 90 Degree Port Size0.5 in.
- 180 Degree Port Size0.5 in.
Resources & Downloads
Literature
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819-PC-0.5Port Frame Expander, 0.5 to 1.0 in. Port, Flat Black, 819C and 819D Spheres | 3 Weeks | ||||
![]() | 819M-PP-SL-0.5Port Plug, 0.5 in. Port, Spectralon, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819D-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819C-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE, 1.5 in. Port Plug Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







