Fiber Adaptor, SMA, 1 inch, Flat Black, 819 Series

The 819M-SMA-1.0V2 Fiber Adaptor is a SMA fiber adapter that connects to a 1 inch port on a 819C or 819D Series integrating sphere, either PTFE (spectralon) or barium sulfate (spectraflect) based. It replaces 819M-SMA-1.0. Comes with a 1.5 mm Allen wrench and M3 set screws.
Resources & Downloads
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-SF-4Integrating Sphere, 4-Port, 4 in. Diameter, Barium Sulfate. 1.5 in. Port Plug Included | In Stock | ||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-SMA-0.5Fiber Adaptor, SMA, 0.5 inch, Flat Black, 819 Series | In Stock | ||||
![]() | 819M-SMA-0.5GFiber Adaptor, SMA, 0.5 inch, Diffused Gold, 819M Series | In Stock | ||||
![]() | 819M-SMA-1.0GFiber Adaptor, SMA,1 inch, Diffused Gold, 819M Series | In Stock | ||||
![]() | 819M-LC-1.0Fiber-Optic Adaptor, LC, 1.0 in. Port, Flat Black, 819C and 819D Spheres | 5 Weeks | ||||
![]() | 819M-ST-1.0Fiber Adaptor, ST, 1 inch, Flat Black, 819 Series | 4 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-1.0Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres | 4 Weeks | ||||
![]() | 819M-SM1-1.0Port Thread Adaptor, 1.0 in. Port, 1.035-40, 819C and 819D Spheres | In Stock | ||||
![]() | 819C-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE, 1.5 in. Port Plug Included | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-PP-SF-1.0Port Plug, 1.0 in. Port, Spectraflect, 819C and 819D Spheres | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-FC-1.0V2Fiber-Optic Adaptor, FC, 1.0 in. Port, Flat Black, 819C and 819D Spheres | In Stock |












