Sample Holder, 1 in. Port, External Mounting, 819C and 819D Spheres

  • Type
    Sample Holder
  • Detector Type
    819C & 819D Series
  • Port Size
    1.0 in.
  • Material
    Black anodized aluminum
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C