Sorry, this product is no longer offered for sale. It was discontinued on Feb 1, 2023The recommended replacement product is LKIT-2-P.
Singlet Lens Kit, Intro, N-BK7, 25.4 mm, 20 Lenses, Uncoated

The LKIT-2 set is a Precision Singlet Introductory Lens Kit. The kit provides an economical selection of lenses. There are 20 lenses in this set. They are made from quality N-BK7 optical glass with all four basic shapes, 25.4 mm in diameter and are uncoated.
All lenses are edge marked with their Newport product number, making them easy to identify and hard to misplace. The edge marking is impervious to standard cleaning solutions. The lenses are packaged in a protective hardwood case, and are held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
This LKIT-2 kit includes:
- Plano-Convex: KPX076, KPX079, KPX082, KPX088, KPX094, KPX100, KPX106, KPX112, KPX118, KPX124
- Bi-Convex: KBX046, KBX052, KBX058, KBX064, KBX076, KBX082
- Plano-Concave: KPC031, KPC040, KPC043
- Bi-Concave: KBC046
Specifications
- TypePrecision Singlet Lens Kit
- Antireflection CoatingUncoated
- Diameter25.4 mm
- Quantity20
- MaterialN-BK7
Resources & Downloads
Other
LKIT-2 RoHS Certificate(264.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LKIT-FS2AR.10Singlet Lens Kit, Precision, UV Silica, 25.4 mm, 15 Lenses, 245-440 nm |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













