Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Singlet Lens Kit, Precision, UV Silica, 25.4 mm, 15 Lenses, 245-440 nm

Specifications

  • Type
    Precision Singlet Lens Kit
  • Antireflection Coating
    245-440 nm
  • Diameter
    25.4 mm  
  • Quantity
    15  
  • Material
    UV Fused Silica
  • Coating Code
    AR.10

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
In Stock
$52
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
In Stock
$48
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
In Stock
$28
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
In Stock
$118
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
In Stock
$18.50