Precision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z

The LP-2B Five Axis Lens Positioner provides five degrees of precision positioning for 2 inch (50.8 mm) optical components. Precise, 100 TPI adjustment screws with knobs including an integral hex hole allow smooth adjustment with increased sensitivity. Our zero-free play XY mechanism ensures accurate positioning and enhanced long-term stability, without relying on grease to take up the clearance between sliding elements, thereby reducing drift over both time and temperature. This Five-axis XYZ θXθY model provides smooth XYZ translation plus true gimbaling about two orthogonal, coplanar axes. Five independent degrees of freedom allow you to accurately position an optic in any plane along any axis. The threaded central aperture accommodates optic retaining rings and a variety of optics holders for simple lenses, objective lenses, or other optics. Each unit is supplied with two non-marring Delrin retaining rings as well as an optic holder. All LP Series Lens Positioners can be bolted down to a table using the slotted base plate included which attaches to either side of the mount. Both English and metric threaded holes in the bottom allow for post mounting, providing easy adjustment of their optical axis height and azimuthal orientation. It has a 3 inch optical axis height. These positioners offer enhanced robustness compared to the A series, while maintaining the same form, fit, and function.
Specifications
- TypeLens Positioner
- Optic Diameter50.8 mm
- Optical Axis Height76.2 mm
- AdjustmentsXYZ θXθY
- Adjustment Screw Thread80 TPI: Z, 100 TPI: XY θXθY
- Travel, X±3.2 mm
- Travel, Y±3.2 mm
- Travel, Z±3.2 mm
- Angular Range±5°
- Retaining Ring
(2 Included) - Retaining Ring Thread2.063-20
- Included Optic Holder
- Thread Type1/4-20 and M6
- Weight677 g
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH2-0Blank Insert, Machinable, 2.063-20 Thread, For LP-2A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-1.5TOptic Holder, 1.5 in. Diameter, 2.063-20 Thread, For LP-2A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP2A-1-32C-Mount Lens Holder, 2.063-20 Thread, For LP-2A Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2A-XYPrecision Lens Positioner, 2.0 in. Diameter, 100 TPI XY | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2A-XYZPrecision Lens Positioner, 2.0 in., 100 TPI XY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More |















