Showing 1 of 1 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
HybrYX® G5 Large Substrate Positioning StageHYBRYX-G5HYBRYX-G5 Hybrid Air Bearing Stage System, XY

Specifications

  • Travel Range
    350 mm
  • Travel Range Y
    650 mm

Features

Newport Air Bearing Stage Solutions

Newport's reputation for being the premier supplier of high-precision motorized staes is exemplified by our full line of Air Bearing Positioning Systems. Additionaly, our dedicated OEM group has the knowledge and expertise needed to address the most complex and demanding motion control applications. This video provides an overview of the DynamYX, HybrYX and SinguLYS air bearing stage solutions.

Innovative Architecture

HybrYX stages blend the cost-effectiveness of mechanical bearings with the precision of a single plane air bearing carriage to deliver a powerful combination of throughput, precision and value. During motion, a ceramic carriage freely slides in X and Y on a precision lapped granite reference plane using a proprietary pressure-vacuum air bearing design. This XY carriage is pressure-vacuum preloaded to, and guided along the Y-axis by a rigid and lightweight ceramic beam. The beam is supported (and guided) at each end by recirculating ball bearing carriages resulting in a low-profile design that is extremely rigid, well-damped, and capable of quick & precise point-to-point moves and exceptional high-speed scanning performance. For large payloads, such as Generation-5 LCD display or Photovoltaic panels, the HybrYX-G5 offers an oversized carriage with higher air bearing load capacity on both the horizontal and vertical reference surfaces.

Performance without Compromise

HybrYX was developed to overcome the disadvantages found in conventional "stacked" XY stage systems. Truck-and-rail based stages have limited performance capabilities, long-travel crossed roller bearing designs are hindered by large footprints and may not have adequate life-time or MTBF characteristics, and a (pure) dual axis air bearing is often cost prohibitive.

Optional Z-Tip-Tilt-Θ Stage

The HybrYX G5 provides the advantages of a single plane architecture in a stage designed specifically for large payloads. It is also available with an optional Z-Tip-Tilt-Θ stage which incorporates Newport's patented flexure guide found in the DynaYX GT stage. Like the DynamYX version, Active Plane™ Drive Technology provides fast, repeatable, and stable positioning for active surface tracking applications.

  • All axes driven by high-precision linear actuators
  • Travel range: 10mm Z, ±1° tip/tilt, ±1° Θ-z, 1 μrad Θ sensitivity
  • Supports payloads up to 30Kg

Wide Range of Substrate Positioning Applications

  • PCB Patterning
  • Automated Optical Inspection
  • Array Checking
  • Array Repair
  • Color Filter Generation
  • Edge Isolation
  • Scribing
  • Fiducial and Barcode Generation
  • Wave Guide Direct Writing
  • Optical Calibration