The DynamYX® Datum® achieves performance never before possible in a commercially available air bearing stage. Datum is the bi-product of Newport’s continuous investment in advanced materials, proprietary fabrication techniques, and meticulous structural analysis and design.
- Acceleration: 3G X-Axis, 5G Y-Axis
- Velocity: 1000mm/sec
- Repeatability: ±25nm (long term)
- Accuracy: 0.2µm (linear encoders)
- Natural Frequency: 300 Hz See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DYNAMYX-DATUMAir Bearing Stage, Ultra-High Performance, DynamYX® Datum® |
Features
Innovative Architecture
Our goal in creating Datum was to provide our customers with accuracy and throughput needed for today’s most demanding applications as well as the ability to stay-ahead of tomorrow’s challenges. DynamYX Datum finds its heritage in the DynamYX 300 and GT stages where a simple three-piece architecture and designed-in precision have been satisfying demanding applications for the past ten years. A decade’s worth of technological advancement brings to Datum a new, dynamically symmetric architecture constructed of a next-generation ceramic material with all-new micro-structure air bearings that, as in all Newport air bearing stages are directly machined in to the structure providing low-profile monolithic stage elements.
Extreme XY Accuracy
Ceramic Chuck
Full throughput performance of the DynamYX Datum stage is realized when configured with a ceramic chuck. Ceramic chucks offer lower mass and improved flatness compared with metallic designs. An added benefit of using a ceramic chuck on a DynamYX stage is that the thermal expansion coefficients of the chuck and stage are matched which allows for the chuck to be directly mounted to the XY carriage. This direct mounting provides for the flattest and most thermally stable wafer surface possible in a single plane stage architecture.