Motorized Vertical Stage, High Precision, 70 mm Travel, Linear Encoder

  • Travel Range
    70 mm
  • Minimum Incremental Motion
    0.10 µm
  • Maximum Speed
    10 mm/s
  • Centered Load Capacity
    40 N
  • Accuracy, Guaranteed
    ±1.0 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.2 µm
  • Pitch, Guaranteed
    ±80 µrad
  • Roll, Guaranteed
    ±80 µrad
  • Straightness Typical (Guaranteed)
    ±5.0 µm
  • Weight
    4.35 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Compliance
    RoHS 3, CE