Motorized Vertical Stage, Compact, 4.8 mm, DC Servo with Tachometer, 4-40 and 8-32

  • Travel Range
    4.8 mm
  • Minimum Incremental Motion
    0.06 µm
  • Maximum Speed
    5 mm/s
  • Centered Load Capacity
    50 N
  • Accuracy, Typical
    ±0.6 µm
  • Accuracy, Guaranteed
    ±1.5 µm
  • Bi-directional Repeatability, Typical
    ±0.10 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.25 µm
  • Uni-directional Repeatability, Typical
    ±0.06 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.15 µm
  • Drive Screw Pitch
    1 mm
  • Encoder Resolution
    0.0196 µm
  • Limit Switches
    Optical
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.1 µm
  • Connectors
    DB25 Male
  • Pitch, Typical
    ±30 µrad
  • Pitch, Guaranteed
    ±50 µrad
  • Compliance in Pitch
    45 µrad/Nm  
  • Roll, Typical
    ±30 µrad
  • Roll, Guaranteed
    ±100 µrad
  • Compliance in Roll
    50 µrad/Nm  
  • Yaw, Typical
    ±30 µrad
  • Yaw, Guaranteed
    ±50 µrad
  • Compliance in Yaw
    10 µrad/Nm  
  • Cable Length
    1.5 m  
  • Thread Type
    4-40 and 8-32
  • Weight
    2.4 kg  
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Compliance
    RoHS 3, CE