Laser Beam Combiner, Dichroic, 25mm, 515-544 nm Refl, 561-790 nm Trans

The DCM13 Dichroic Laser Beam Combiner is a 0.98 inch (25.0 mm) diameter long pass edge filter with high reflection (> 98%) at 515-544 nm, and high transmission (> 95%) at 561-790 nm to efficiently combine or separate multiple laser beams at 45° angle of incidence. Made from low autofluoresence substrate with dense ultra-durable coatings, it is an ideal choice for applications involving multi-laser Fluorescence Microscopy, combining or splitting two beams of different wavelengths, spectral components filtering, and any laser applications requires minimal wavefront distortion. These Beam Combiners are sometimes called Harmonic beamsplitters or Dichroic Filters.
Combine or Separate Multiple Beams

An ion-beam sputtered coating is applied to laser grade substrates to provide high reflection (>98%) and transmission (>95%) with low scattering. For optimal filter performance, when combining beams, the arrow on the side of the ring should point toward outgoing transmitted & combined laser beam. When separating beams, the arrow on the side of the ring should point toward incoming combined beam and outgoing reflected beam.
Specifications
- TypeDichroic Laser Beam Combiner
- Optic SizeØ25.0 mm
- Cut-on Wavelength552 nm
- Transmittance Range561.4-790.0 nm
- Reflectance Band514.5-543.5 nm
- Reflectance p Polarized Beam> 99%
- Reflectance s Polarized Beam> 96%
- Angle of Incidence45°
- Coating TypeHard Ion Beam Sputtered
- Thickness3.5 mm
- Thickness Tolerance+0.0/-0.1 mm
- Size Tolerance+0.0/-0.1 mm
- Clear Aperture22.0 mm
- Transmitted Beam Deviation< 30 arc sec


Resources & Downloads
Other
DCM13 RoHS Certificate(712 kB, PDF)
2D Product Drawings
DCM Series Drawing(103.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DCM12Laser Beam Combiner, Dichroic, 25mm, 473-491 nm Refl, 515-647 nm Trans | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DCM10Laser Beam Combiner, Dichroic, 25mm, 372-415 nm Refl, 439-647 nm Trans | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DCM14Laser Beam Combiner, Dichroic, 25mm, 561-594 nm Refl, 633-790 nm Trans | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DCM15Laser Beam Combiner, Dichroic, 25mm, 633-647 nm Refl, 671-790 nm Trans | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DCM11Laser Beam Combiner, Dichroic, 25mm, 439-458 nm Refl, 473-647 nm Trans | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















