About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. It was discontinued on May 3, 2023The recommended replacement product is CKIT-2AR.16-P.
Cylindrical Lens Set, Introductory, N-BK7, Inc. 5 Lenses, 650-1000nm






Cylindrical Lens Set, Introductory, N-BK7, Inc. 5 Lenses, 650-1000nm
Model: CKIT-2AR.16
The CKIT-2AR.16 Introductory Cylindrical Lens Set is an 650-1000 nm antireflection coated lens set containing 5 lenses. Newport's cylindrical lens sets provide a selection of research quality plano-convex and plano-concave lenses in convenient focal lengths from -200 to 300 mm. All lenses are edge marked with their Newport model number for easy identification. The lenses are packaged in a protective hardwood case and are held in place by foam inserts.
Specifications
- Lens TypeCylindrical
- Lens MaterialGrade A N-BK7
- Antireflection Coating650-1000 nm
- Coating CodeAR.16
- Cleaning

- Lens TypeCylindrical
- Lens MaterialGrade A N-BK7
- Antireflection Coating650-1000 nm
- Coating CodeAR.16
- Cleaning

Resources & Downloads
Other
CKIT-2AR.16 RoHS Certificate(265.2 kB, PDF) AR.16 Raw Data.xlsx(100.4 kB, XLSX)
Related Products
Products Included in This Kit
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CKX025AR.16Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 25.4mm, 650-1000nm | UNIVERSAL | |||||
![]() | CKX050AR.16Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 50.2mm, 650-1000nm | UNIVERSAL | |||||
![]() | CKX100AR.16Cylindrical Lens, Plano-Convex, N-BK7, 50.8x50.8mm, 100mm, 650-1000nm | UNIVERSAL | |||||
![]() | CKX150AR.16Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 150 mm EFL, 650-1000 nm | UNIVERSAL | |||||
![]() | CKX200AR.16Cylindrical Lens, Plano-Convex, N-BK7, 2x2 in., 200 mm EFL, 650-1000 nm | UNIVERSAL |
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | |||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








