Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4mm, 25.4mm, 650-1000nm

The CKX025AR.16 Plano-Convex Cylindrical Lens is a 650 to 1000 nm anti-reflection coated, 2 inch (50.8 mm) length by 1 inch (25.4 mm) width, N-BK7 plano-convex cylindrical lens with an effective focal length of 25.4 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Resources & Downloads
Other
CKX025AR.16 RoHS Certificate(707.9 kB, PDF) AR.16 Raw Data.xlsx(100.4 kB, XLSX)
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CYM-2R-A25.4Cylindrical Lens Adapter, 25.4 mm Lens, CYM-2R Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More |






