Blank Plate Mount, Tiny, 3 Allen, Vacuum

The 9873-K-V Vacuum Compatible Tiny Blank Plate Mount is our most compact mount for applications where space is truly tight. Designed with the same mechanical principles as our larger classic mounts, it offers over 2 mm of pure translation and ±4° of tilt for platform mounted optics. It has 6-80 adjustment screws and #2 (M2) clearance holes for mounting. All our Tiny mounts come standard without knobs. If you need knobs to adjust these mounts in your experiment, you can order our model 9365 Tiny knobs. Optics can directly be glued on the platform or you can use an optic holder compatible with the threaded hole in the platform's center if removal of optics from the platform mount is needed.
Specifications
- MechanismKinematic
- Number of Actuators3
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 14.3 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type2-56 (M2) CLR
- Vacuum CompatibilityHigh Vacuum (10-6 Torr)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | TR-M2M4-10Thread Adaptor, M4 Male to M2 Female , pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9871-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-K-VOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key, Vacuum | |||||
![]() | 9871-K-VMirror Mount, Tiny, Corner, Retaining Plate, 0.5 in., 3 Allen, Vacuum | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3Optical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













