Opti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key, Vacuum

The 9872-K-V Vacuum Compatible Tiny Tilting Opti-Claw Mount is made from stainless steel for added rigidity and stability. It can hold any round object with a diameter from 0.06 inch (1.5 mm) to 0.63 inch (16 mm). 2-56 (M2) thru hole mounting.
Specifications
- TypeVariable Size Lens Mount
- MechanismKinematic
- Optic Diameter1.5 - 16 mm
- Adjustment Screw Thread80 TPI
- Optical Axis Height15.9 mm
- AdjustmentsZ θXθY
- Sensitivity14.3 arc sec
- Angular Range±4°
- Adjustment TypeKinematic
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type2-56 (M2) CLR
- Special FeaturesVacuum Compatible
- Vacuum Compatibility10-6 hPa
Resources & Downloads
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TR-M2M4-10Thread Adaptor, M4 Male to M2 Female , pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | |||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TR-E2E8-10Thread Adaptor, 8-32 Male to 2-56 Female , pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9871-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys, Retaining Plate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9871-K-VMirror Mount, Tiny, Corner, Retaining Plate, 0.5 in., 3 Allen, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9873-K-VBlank Plate Mount, Tiny, 3 Allen, Vacuum | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3Optical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |













