Fiber Optic Detector, InGaAs, 800-1650 nm, 10 mW, DB15

The 818-IG-L-FC/DB is a flexible fiber optic detector based on the popular 818 series photodiode sensors, without an attenuator that comes with the standard 818 series. The photodiode is place at an angle of 8 degrees from the front face of the detector housing, to minimize backreflection from the sensor surface. It can easily be converted to a free space detector simply by removing the 884-FC fiber optic adapter installed on it. It has a power range of -75 to 1.1 dBm in case of handheld meters; this range is higher for benchtop meters (-75 to 10 dBm). It is compatible with all the current Newport optical power meter models that have a DB15 interface. Please note that models 818-IG-L and 818-IG-L/DB are no longer available for purchase. Purchase 818-IG-L-FC/DB and remove the connector and/or the fiber adapter.
Specifications
- Detector TypePost Mounted
- Detector InputFiber-Optic
- Fiber-Optic ConnectorFC/PC, interchangeable
- Detector MaterialIndium Gallium Arsenide
- Spectral Range800 - 1650 nm
- Sensor SizeØ3 mm
- AttenuatorNone
- Minimum Measurable Power20 pW
- Maximum Measurable Power Benchtop Meter4 mW
- Maximum Measurable Power Handheld Meter2.5 mW
- Maximum Power Density3 W/cm²
- Maximum Pulse Energy0.35 nJ/cm²
- Power Range-75 to 10 dBm
- Calibration ModuleRemovable DB15 Connector
- Calibration Uncertainty2.4% (900-1430 nm)
2.6% (1430-1600 nm) - Linearity±1 %
- Uniformity±2 %
- Rise Time≤2 µs
- Connector TypeDB15
- Cable Length1.5 m


Resources & Downloads
Manuals
RevB 818 Series Manual(2.6 MB, PDF) 818-xx-L-FC Fiber Optic Detectors Quick Start Guide(24.9 kB, PDF)
Technical Notes
Semiconductor Detector and Low Power Light Source(1.4 MB, PDF) Understanding Total Measurement Uncertainty
2D Product Drawings
818-XX-L-FC-DB-DWG.pdf(101.1 kB, PDF)
Other
818-IR & 818-IG RoHS Certificate(290.9 kB, PDF) 818 Series EU27 Declaration of Conformity(208 kB, PDF)
Literature
Fiber Optic Detector Datasheet(425.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-FCAOptical Fiber Adapter, FC/APC, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-SMAOptical Fiber Adapter, SMA, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-E2000FCOptical Fiber Adapter, Diamond E-2000, 818 & 918D Series Sensors | In Stock | ||||
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-COL-1550Lensed Adapter Core, 1550 nm AR Coated, FP4 Series Adapters | In Stock |
Spare Attenuators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-IGROD3 Attenuator, 818 Series InGaAs Detectors | In Stock |
Notes:
Please note that recalibration is required after changing attenuators.
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | In Stock | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 5 Weeks | ||||
![]() | 845-PE-RSVirtual Power Meter, RS232 | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-FCAOptical Fiber Adapter, FC/APC, 818 & 918D Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 5 Weeks | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |














