Sorry, this product is no longer offered for sale.

Optical Power Detector, Germanium, Amplified, Uncalibrated

Technical Specs

  • Detector Type
    Flange Mount Photodiode
  • Detector Input
    Free Space
  • Detector Material
    Germanium
  • Spectral Range
    700 - 1800 nm
  • Sensor Size
    Ø5 mm
  • Flange Type
    1.5 Inch Series Female Flange
  • Connector Type
    BNC
  • Amplified
    Yes
  • Calibrated
    No
  • TE Cooled
    No
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C