Light Source, Q Series, 100 W QTH, Horizontal Mount, F/1

  • Type
    QTH Light Source
  • Lamp Type
    Quartz Tungsten Halogen
  • Lamp Wattage
    100 W
  • Orientation
    Horizontal
  • Output Beam
    Collimated
  • Average life
    50 h  
  • F/#
    F/1
  • Lens Material
    UV Grade Fused Silica
  • Condenser Type
    Asphere
  • Flange Series Size
    1.5 inch  
  • Approximate Flux
    3600 lm  
  • Lamp Voltage
    12 V