Half Wave Plate, Multiple-Order, Quartz, 25.4 mm Diameter, 632.8 nm

The 10RP12-24 Multiple-Order Half Wave Plate is a crystal quartz optic designed to differentially retard the phase of a polarized beam. With the proper phase shift, this waveplate can rotate the direction of polarization and the amount of polarization rotation is twice the amount of the waveplate rotation. This 1 inch (25.4 mm) diameter wave plate is 1mm thick and has λ/2 (180°) retardation. It is antireflection coated to maximize transmission at 632.8 nm. When using multiple-order waveplates, several items should be considered. A wave plate of practical thickness produces a multiple of λ/4 or λ/2 retardation. Higher orders cause retardation to vary dramatically with wavelength. Wave plates are sensitive to temperature changes. A typical multiple-order wave plate has a temperature coefficient of 0.0015 λ/°C, compared to 0.000 1λ/°C for a zero-order wave plate, so tighter temperature control will be required. Precise adjustment of retardation is possible by tilting the wave plate. Tilting about the slow axis increases retardation, while tilting about the fast axis reduces retardation.
Specifications
- Diameter25.4 mm
- Thickness1 mm
- MaterialQuartz
- ConstructionSingle plate
- Wavelength Range632.8 nm
- Retardationλ/2
- Retardation Accuracy±λ/300 at 20°C ±1°C
- Damage Threshold2 MW/cm2 CW, 2 J/cm2 with 10 nsec pulses
- Wavefront Distortion≤λ/10 at 632.8 nm over the full aperture
- Surface Quality10-5 scratch-dig
- Reflectivity per SurfaceR <0.5%
- Clear Aperture22.8 mm
- Diameter Tolerance+0/-0.25 mm
- Wedge<0.5 arc sec
- Cleaning
Resources & Downloads
3D Product Models
2D Product Drawings
MULTPLOR-S(73.3 kB, PDF)
Other
10RP12-24 RoHS Certificate(709.7 kB, PDF)
Technical Notes
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RP02-24Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP32-632.8Zero-Order Waveplate, Half-Wave, Polymer, 25.4 mm Diameter, 632.8 nm | |||||
![]() | 10RP12-24Half Wave Plate, Multiple-Order, Quartz, 25.4 mm Diameter, 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP42-1Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 545 nm Center, 460-655 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More |












