Hexapods Guide
Overview
HXP Hexapods offer an easy, elegant solution to complex, multi-axis motion in a compact construction. Its dedicated firmware simplifies the programming of complex motion through the use of two coordinate systems and automatically computes coordinate transformations for straightforward programming of motion.
To choose the right HXP Series Hexapod, 4 selection tables based on precision, load capacity, high accuracy and vacuum are provided for applications like: Optical Alignment and Calibration, Biomedical Engineering and Surgical Robotics, Sensor Metrology and Calibration, Semiconductor Test and Metrology. When evaluating which Newport hexapod model might be right for your application, be sure to try our latest HexaViz™ Hexapod Simulation Software to virtually explore and test against your specific multi-axis motion requirements.
For custom multi-axis hexapod motion solutions, contact us to discuss your unique needs.
Standard High Precision Hexapods
![]() HXP50-MECA |
![]() HXP100-MECA |
![]() HXP100P-MECA |
||
|---|---|---|---|---|
| Size | H [in. (mm)] | 5.94 (151) | 8.23 (209) | 8.23 (209) |
| Ø [in. (mm)] | 7.87 (200) | 11.81 (300) | 11.81 (300) | |
| Mass | [lb (kg)] | 5.9 (2.7) | 12.3 (5.6) | 12.3 (5.6) |
| Travel Range (1) | X, Y, Z (mm) | ±17, ±15, ±7 | ±27.5, ±25, ±14 | ±27.5, ±25, ±14 |
| U, V, W (°) | ±9, ±8.5, ±18 | ±11.5, ±10.5, ±19 | ±11.5, ±10.5, ±19 | |
| MIM* | X, Y, Z (µm) | 0.1, 0.1, 0.05 | 0.5, 0.5, 0.25 | 0.1, 0.1, 0.05 |
| U, V, W (°) | 0.00005, 0.00005, 0.0001 | 0.00025, 0.00025, 0.0005 | 0.00005, 0.00005, 0.0001 | |
| Uni-Dir. Repeatability | X, Y, Z (µm) | 0.2, 0.2, 0.1 | 0.5, 0.5, 0.25 | 0.2, 0.2, 0.1 |
| U, V, W (°) | 0.0001, 0.0001, 0.0002 | 0.00025, 0.00025, 0.0005 | 0.0001, 0.0001, 0.0002 | |
| Max. Velocity | X, Y, Z (mm/s) | 14, 12, 5 | 2.5, 2, 1 | 12, 10, 5 |
| U, V, W (°/s) | 6, 6, 15 | 1.8, 1.7, 3 | 8, 8, 16 | |
| Stiffness (2) | X, Y, Z (N/µm) | 2, 2, 25 | 5, 5, 40 | 3, 3, 24 |
| Max. Load (3)(4) | (kg) | 5 | 20 | 6 |
| Cable Length | (m) | 3 | 3 | 3 |
* Minimum incremental motion
- Travel ranges are interdependent. The listed values are max. travels per axis when all other axis are in their centered position.
- Stiffness depends on Hexapod position. Values are given for all axis in their centered position.
- Horizontal base plate.
- See graphs for maximum payload height and cantilever distance on product pages.
Standard High Precision Hexapods
| Compare | Description | Avail. | Price | Qty. | |
|---|---|---|---|---|---|
![]() | HXP50-MECAHexapod, High Precision, 125 mm Diameter Platform, 5 kg Load, M6 | ||||
![]() | HXP100-MECAHexapod, High Precision, 200 mm Diameter Platform, 20 kg Load, M6 | In Stock | |||
![]() | HXP100P-MECAHexapod, High Precision, 200 mm Diameter Platform, 6 kg Load, M6 |
Standard High Load Capacity Hexapods
![]() HXP200-MECA |
![]() HXP200S-MECA |
![]() HXP1000-MECA |
||
|---|---|---|---|---|
| Size | H [in. (mm)] | 12.17 (309) | 11.81 (300) | 15.56 (395) |
| Ø [in. (mm)] | 13.19 (335) | 19.09 (485) | 21.65 (550) | |
| Mass | [lb (kg)] | 34.2 (15.5) | 55.1 (25) | 132.3 (60) |
| Travel Range (1) | X, Y, Z (mm) | ±59, ±54, ±25 | ±40, ±45, ±27 | 93/-62, ±69, ±39.5 |
| U, V, W (°) | ±15, ±14.5, ±30 | ±9, ±8, ±15 | ±11, ±10, ±19.5 | |
| MIM* | X, Y, Z (µm) | 0.2, 0.2, 0.1 | 0.15, 0.15, 0.15 | 0.3, 0.3, 16 |
| U, V, W (°) | 0.0001, 0.0001, 0.0002 | 0.0001, 0.0001, 0.0001 | 0.00006, 0.00006, 0.0001 | |
| Uni-Dir. Repeatability | X, Y, Z (µm) | 0.25, 0.25, 0.2 | 0.2, 0.2, 0.2 | 0.3, 0.3, 0.16 |
| U, V, W (°) | 0.0002, 0.0002, 0.00025 | 0.0002, 0.0002, 0.0002 | 0.00006, 0.00006, 0.0001 | |
| Max. Velocity | X, Y, Z (mm/s) | 81, 70, 26 | 47, 54, 29 | 9, 9, 4 |
| U, V, W (°/s) | 16, 15, 41 | 10, 9.3, 16.5 | 1.4, 1.4, 2.8 | |
| Stiffness (2) | X, Y, Z (N/µm) | 3, 3, 40 | 6, 6, 30 | 10, 10, 100 |
| Max. Load (3)(4) | (kg) | 50 | 85 | 450 |
| Cable Length | (m) | 5 | 5 | 3 |
* Minimum incremental motion
- Travel ranges are interdependent. The listed values are max. travels per axis when all other axis are in their centered position.
- Stiffness depends on Hexapod position. Values are given for all axis in their centered position.
- Horizontal base plate.
- See graphs for maximum payload height and cantilever distance on product pages.
Standard High Load Capacity Hexapods
| Compare | Description | Avail. | Price | Qty. | |
|---|---|---|---|---|---|
![]() | HXP200-MECAHigh Load Hexapod, 50 kg Centered Load Capacity, M6 | ||||
![]() | HXP200S-MECAHigh Load Hexapod, 85 kg Centered Load Capacity, M6 | 6 Weeks | |||
![]() | HXP1000-MECAHigh Load Hexapod, 450 kg Centered Load Capacity, M6 | 11 Weeks |
High Accuracy Hexapods
![]() HXP50HA-MECA | ![]() HXP100HA-MECA | ![]() HXP100PHA-MECA | ||
|---|---|---|---|---|
| Size | H [in. (mm)] | 8.23 (209) | 8.23 (209) | 8.23 (209) |
| Ø [in. (mm)] | 11.81 (300 | 11.81 (300) | 11.81 (300) | |
| Mass | [lb (kg)] | 12.3 (5.6) | 12.3 (5.6) | 12.3 (5.6) |
| Travel Range (1) | X, Y, Z (mm) | ±27.5, ±25, ±14 | ±27.5, ±25, ±14 | ±27.5, ±25, ±14 |
| U, V, W (°) | ±11.5, ±10.5, ±19 | ±11.5, ±10.5, ±19 | ±11.5, ±10.5, ±19 | |
| MIM* | X, Y, Z (µm) | 0.1, 0.1, 0.05 | 0.5, 0.5, 0.25 | 0.1, 0.1, 0.05 |
| U, V, W (°) | 0.00005, 0.00005, 0.0001 | 0.00025, 0.00025, 0.0005 | 0.00005, 0.00005, 0.00005 | |
| Uni-Dir. Repeatability | X, Y, Z (µm) | 0.5, 0.5, 0.25 | 0.5, 0.5, 0.25 | 0.2, 0.2, 0.1 |
| U, V, W (°) | 0.00025, 0.00025, 0.0005 | 0.00025, 0.00025, 0.0005 | 0.0001, 0.0001, 0.0002 | |
| Max. Velocity | X, Y, Z (mm/s) | 2.5, 2, 1 | 2.5, 2, 1 | 12, 10, 5 |
| U, V, W (°/s) | 1.8, 1.7, 3 | 1.8, 1.7, 3 | 8, 8, 16 | |
| Stiffness (2) | X, Y, Z (N/µm) | 5, 5, 40 | 5, 5, 40 | 3, 3, 24 |
| Max. Load (3)(4) | (kg) | 20 | 20 | 6 |
| Cable Length | (m) | 3 | 3 | 3 |
* Minimum incremental motion
- Travel ranges are interdependent. The listed values are max. travels per axis when all other axis are in their centered position.
- Stiffness depends on Hexapod position. Values are given for all axis in their centered position.
- Horizontal base plate.
- See graphs for maximum payload height and cantilever distance on product pages.
High Accuracy Hexapods
| Compare | Description | Avail. | Price | Qty. | |
|---|---|---|---|---|---|
![]() | HXP50HA-MECAHexapod, High Accuracy, 125 mm Diameter Platform, 5 kg Load, M6 | ||||
![]() | HXP100HA-MECAHexapod, High Accuracy, 200 mm Diameter Platform, 20 kg Load, M6 | ||||
![]() | HXP100PHA-MECAHexapod, High Accuracy, 200 mm Diameter Platform, 6 kg Load, M6 |
Vacuum Compatible Hexapods
![]() HXP50V6-MECA |
![]() HXP100V6-MECA |
||
|---|---|---|---|
| Size | H [in. (mm)] | 5.94 (151) | 8.23 (209) |
| Ø [in. (mm)] | 7.87 (200) | 11.81 (300) | |
| Mass | [lb (kg)] | 5.9 (2.7) | 12.3 (5.6) |
| Travel Range (1) | X, Y, Z (mm) | ±17, ±15, ±7 | ±27.5, ±25, ±14 |
| U, V, W (°) | ±9, ±8.5, ±18 | ±11.5, ±10.5, ±19 | |
| MIM* | X, Y, Z (µm) | 0.2/0.8(3), 0.2/0.8(3), 0.1/0.4(3) | 0.5, 0.5, 0.25 |
| U, V, W (°) | 0.0001/0.0004, 0.0001/0.0004, 0.0002/0.0008 | 0.00025, 0.00025, 0.0005 | |
| Uni-Dir. Repeatability | X, Y, Z (µm) | 0.4, 0.4, 0.2 | 0.1, 0., 0.5 |
| U, V, W (°) | 0.0008, 0.0008, 0.0004 | 0.0005, 0.0005, 0.001 | |
| Max. Velocity | X, Y, Z (mm/s) | 2, 1.9, 0.8 | 0.5, 0.5, 0.25 |
| U, V, W (°/s) | 2.4, 2.4, 6 | 0.2, 0.2, 0.4 | |
| Stiffness (2) | X, Y, Z (N/µm) | 2, 2, 25 | 2, 2, 25 |
| Max. Load (4)(5) | (kg) | 5 | 20 |
| Cable Length | (m) | 3 | 3 |
* Minimum incremental motion
- Travel ranges are interdependent. The listed values are max. travels per axis when all other axis are in their centered position.
- Stiffness depends on Hexapod position. Values are given for all axis in their centered position.
- Values in Open-loop/Closed-loop.
- Horizontal base plate.
- See graphs for maximum payload height and cantilever distance on product pages.
- Vacuum version to 10-6 hPa.
Vacuum Compatible Hexapods
| Compare | Description | Avail. | Price | Qty. | |
|---|---|---|---|---|---|
![]() | HXP50V6-MECAHexapod, Vacuum Compatible, 125 mm Diameter Platform, 5 kg Load, M6 | ||||
![]() | HXP100V6-MECAHexapod, Vacuum Compatible, 200 mm Diameter Platform, 20 kg Load, M6 |