Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Hexapod, High Precision, 200 mm Diameter Platform, 6 kg Load, M6

Specifications

  • Type
    High Precision Hexapod
  • Size
    Ø300 x 209 mm
  • Platform Diameter
    200 mm
  • Centered Load Capacity
    60 N
  • Travel Range X, Y, Z
    ±27.5, ±25, ±14 mm
  • Travel Range ΘX, ΘY, ΘZ
    ±11.5, ±10.5, ±19 °
  • Minimum Incremental Motion X, Y, Z
    0.10, 0.10, 0.05 µm
  • Minimum Incremental Motion ΘX, ΘY, ΘZ
    0.05, 0.05, 0.10 mdeg
  • Uni-directional Repeatability X, Y, Z - Typical
    ±0.10, ±0.10, ±0.05 µm
  • Uni-directional Repeatability ΘX, ΘY, ΘZ - Typical
    ±0.05, ±0.05, ±0.10 mdeg
  • Maximum Speed X, Y, Z
    12, 10, 5 mm/s
  • Maximum Speed ΘX, ΘY, ΘZ
    8, 8, 16 °/s
  • Rigidity X, Y, Z
    3, 3, 24 N/µm
  • Bi-directional Repeatability (X,Y,Z), Typical
    ±0.25, ±0.25, ±0.125 µm
  • Bi-directional Repeatability (ΘX, ΘY, ΘZ), Typical
    ±0.125, ±0.125, ±0.25 mdeg
  • Connectors
    DB25 Male (6) and DB15 Male (6)
  • Cable Length
    3 m
  • Motor
    DC Servo
  • Origin
    Optical, close to lower limit
  • Origin Repeatability
    X,Y,Z: ±5.0, ±5.0, ±2.5 µm
    U,V,W: ±2.5, ±2.5, ±5.0 mdeg
  • Encoder Resolution
    1Vpp 1.31µm pitch
  • Number of Axis
    6
  • Weight
    7.2 kg  
  • Thread Type
    M6
  • MTBF
    5,000 h (25% load, 10% duty cycle)
  • Compliance
    RoHS 3, CE
undefined
undefined

Related Products

Compatible Controller

Compare Description Drawings, CAD & Specs Avail. Price
Hexapod Motion ControllersHXP100P-ELEC-DMotion Controller, Hexapod, HXP100P-MECA

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Accuracy HexapodsHXP100PHA-MECAHexapod, High Accuracy, 200 mm Diameter Platform, 6 kg Load, M6
High Precision HexapodsHXP50-MECAHexapod, High Precision, 125 mm Diameter Platform, 5 kg Load, M6
High Precision HexapodsHXP100-MECAHexapod, High Precision, 200 mm Diameter Platform, 20 kg Load, M6
High Load HexapodsHXP200-MECAHigh Load Hexapod, 50 kg Centered Load Capacity, M6
High Load HexapodsHXP1000-MECAHigh Load Hexapod, 450 kg Centered Load Capacity, M6

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Hexapod Motion ControllersHXP100P-ELEC-DMotion Controller, Hexapod, HXP100P-MECA