Motion Controller, Hexapod, HXP100P-MECA

The HXP100P-ELEC-D is the controller for the HXP100P-MECA hexapod that provides six degrees of freedom: X, Y, Z, pitch, roll, and yaw. The HXP100P is a cost-effective solution to complex motion applications that require repeatability and accuracy in up to six axes. Contrary to the image of being complex and highly priced, the HXP100P hexapod is not only affordable but extremely easy to use.
The HXP100P-ELEC-D can perform complex tasks easily with user-defined virtual rotation points, multiple digital and analog I/O and an extensive command set with numerous driver libraries. Additional HXP100P-ELEC features includes: RightPath™Trajectory and EPICS compatible. Order with HXP100P-MECA.
Resources & Downloads
Software
Maintaining HXP Position after Controller Reboot(44.4 kB, ZIP) HXP / XPS.Net Assembly _V2.3.1(8 MB, ZIP) Snapshot (firmware) Compatibility(382.9 kB, PDF) Snapshot-HXP-D-USB_N50108 w-PSO (99.9 MB, ZIP) Snapshot-HXP-D_SATA_N50004(100.1 MB, ZIP) Firmware (Policy) Compatibility Table.pdf(114.4 kB, PDF)
Technical Notes
Maintaining HXP Position after Controller Reboot(67.3 kB, PDF) GroupPositionCurrentGet command and HXP controller.pdf(915.7 kB, PDF) Multi-Axis PSO Tech Note-A(1.3 MB, PDF) Choosing the Capture TechNote-B(2.3 MB, PDF) Detecting Missed Pulses Tech Note-C(1.8 MB, PDF)
Literature
HexaViz Hexapod Brochure(2.5 MB, PDF) DS-102101 HXP100 Datasheet.pdf(3.4 MB, PDF) HXP Series Hexapod Brochure(2.3 MB, PDF)
Videos
Manuals
XPS-D Configuration Manual.pdf(5.6 MB, PDF) HXP100P-MECA User Manual(10.5 MB, PDF) XPS-D and HXP-ELEC-D Start-Up Manual.pdf(8.2 MB, PDF) XPS-D Features Manual.pdf(8.7 MB, PDF) XPS Unified - Programmer's Manual.pdf(6.8 MB, PDF) XPS-D - User Interface Manual(8.1 MB, PDF) PSO Multi-Axis User Guide.pdf(3.9 MB, PDF)
2D Product Drawings
HXP-ELEC-D DWG.pdf(1.6 MB, PDF)
Application Notes
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HXP100P-MECAHexapod, High Precision, 200 mm Diameter Platform, 6 kg Load, M6 |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HXP100P-MECAHexapod, High Precision, 200 mm Diameter Platform, 6 kg Load, M6 |


