The ULTIMA® is Newport's best overall mirror mount family having a combination of excellent stability, clear edge aperture, removable lockable adjusters and numerous other options.
Additional CAD file downloads are not available for this product.
ultima-clear-edge-mirror-mounts - Drawings
Additional drawings are not available for this product.
Specifications
Mechanism
Kinematic
Actuator Drive
Knob
Optic Loading
Front
Material
Anodized Aluminum
Thread Type
8-32 (M4) CLR
Features
The Clear Edge Advantage
With the Clear Edge design, beams can be reflected from one mount to another at smaller incident angles (Φ) taking less space between the mounts (d). Clear Edge Mounts are also ideal for compensating for pulse dispersion effects through multiple reflections on Chirped Mirrors.
Locking Adjustment Screws
ULTIMA Clear Edge Performance Mirror Mounts feature a Flexure Lock built with an AJS bushing in select models. Flexure Locks exert a tangential force on the screw to prevent rotation and prevent unintended adjustment.
Replaceable Actuators
The ULTIMA's industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.
Right- and Left-Handed Options
Select models are available in both right- and left-handed versions: U100-A2K and U100-A-LH-2K, U100-A3K and U100-A-LH-3K. They are essentially mirror images of each other to provide flexibility and convenience in optical system setups.
Extra Thick Frame
ULTIMA mounts have extra thick frames for optimal stiffness and exceptional stability. The additional stiffness lowers deflection during adjustment, allowing fast and easy alignment.
100- and 170-TPI Adjustment Screws
ULTIMA Clear Edge Performance Mirror Mounts are available in models with either 100-TPI or 170-TPI adjustment screws. The 100 TPI screws are lockable, which is preferred for applications that require long-term stability. The 170-TPI screws have higher sensitivity, enabling faster and easier alignment, which is ideal for applications that require many adjustments.
Adapters to Extend Utility and Function
Newport offers numerous adapters to substantially broaden the utility and function of the ULTIMA Clear Edge beyond the typical mirror mount function. Mirror Size Adapters enable the use of smaller diameter optics. 45° Mirror Mount Adapters can hold mirrors at a 45° angle to the face of the mount, which is especially useful for constructing a periscope. Fiber Optic Adapters provide compatibility with fiber optic components. And other Specialty Mirror Mount Adapters include components that allow the ULTIMA Clear Edge to hold cube beamsplitters, objective lenses, thin optics, and replicated parabolic mirrors, and to both hold and allow manual rotation of polarizers.
Accessories
Recommended Compatible Actuators
Compare
Description
Compatibility
Drawings, CAD & Specs
Avail.
Price
AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock
UNIVERSAL
In Stock
$39
AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock
UNIVERSAL
1 Week
$39
AJS127-0.5KAdjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock
UNIVERSAL
In Stock
$56
AJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob
UNIVERSAL
In Stock
$93
AJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob
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
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.