Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 4 of 4 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Spherical Ball Micro LensesLB1Spherical Ball Microlens, 1.0 mm 0.55 mm FL, 0.05 mm WD, Uncoated
In Stock
$53
Spherical Ball Micro LensesLB2Spherical Ball Microlens, 2.0 mm, 1.10 mm FL, 0.10 mm WD, Uncoated
In Stock
$69
Spherical Ball Micro LensesLB3Spherical Ball Microlens, 3.0 mm, 1.65 mm FL, 0.15 mm WD, Uncoated
In Stock
$80
Spherical Ball Micro LensesLB5Spherical Ball Microlens, 5.0 mm, 2.75 mm FL, 0.25 mm WD, Uncoated
2 Weeks
$83

Specifications

  • Lens Shape
    Sphere
  • Lens Material
    Grade A LaSF N9
  • Antireflection Coating
    Uncoated
  • Lens Type
    Micro Ball Lens
  • Wavelength Range
    600-1550 nm
  • Diameter Tolerance
    ±0.001 mm
  • f/CA
    0.69

Features

Versatile Options

Spherical ball lenses are commonly used for laser collimating and focusing. 1, 2, 3, and 5 mm diameters are available. Larger spheres are easier to handle and ease the sensitivity of translational alignment. However, smaller spheres fit into smaller packages.

Ball Micro Lens Applications

Single spherical ball lenses may be used for laser collimation or focusing. Two lenses may be used to enable laser-to-fiber coupling, fiber-to-fiber coupling, or fiber-to-detector coupling. Different diameter spheres may be mixed to produce magnification.

High Coupling Efficiency

Coupling efficiency for spherical ball lenses can be very high, generally greater than 90%, due to high numerical aperture and simplicity in alignment.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ULTRAlign Fiber Alignment Accessories561-MMOptical Module Mount, 561 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$228
ULTRAlign Fiber Alignment Accessories561-BL1Ball Lens Module, 1 mm, 561 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$97
ULTRAlign Fiber Alignment Accessories561-BL2Ball Lens Module, 2 mm, 561 Series
In Stock
$97
ULTRAlign Fiber Alignment Accessories561-BL3Ball Lens Module, 3 mm, 561 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$97