About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Spherical Ball Microlens, 2.0 mm, 1.10 mm FL, 0.10 mm WD, Uncoated




Spherical Ball Microlens, 2.0 mm, 1.10 mm FL, 0.10 mm WD, Uncoated
Model: LB2
In Stock
Product Series Overview
Spherical Ball Micro LensesThe LB2 Spherical Ball Micro Lens is an uncoated, 2.0 mm diameter, spherical ball lens with a 1.10 mm focal length, a 0.10 mm working distance, and a 1.6 mm clear aperture. Spherical ball lenses are commonly used for laser collimating and focusing, laser-to-fiber coupling, fiber-to-fiber coupling, and fiber-to-detector coupling. Their compact size makes them useful in a variety of applications.
Specifications
- Lens ShapeSphere
- Diameter2.0 mm
- Lens MaterialGrade A LaSF N9
- Antireflection CoatingUncoated
- Lens TypeMicro Ball Lens
- Effective Focal Length (EFL)1.10 mm
- Wavelength Range600-1550 nm
- Working Distance0.10 mm
- Diameter Tolerance±0.001 mm
- f/CA0.69
- Clear Aperture1.6 mm
- Lens ShapeSphere
- Diameter2.0 mm
- Lens MaterialGrade A LaSF N9
- Antireflection CoatingUncoated
- Lens TypeMicro Ball Lens
- Effective Focal Length (EFL)1.10 mm
- Wavelength Range600-1550 nm
- Working Distance0.10 mm
- Diameter Tolerance±0.001 mm
- f/CA0.69
- Clear Aperture1.6 mm
Resources & Downloads
Other
LB2 RoHS Certificate(263 kB, PDF) LB2_ROHS2-2021.pdf(278.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-MFDMultimode Fiber, Graded Index, 850/1300 nm, 0.275 NA, 62.5 µm Core | UNIVERSAL | In Stock | ||||
![]() | F-MSDMultimode Fiber, Graded Index, 850/1300 nm, 0.20 NA, 50 µm Core. | UNIVERSAL | In Stock | ||||
![]() | F-MLDMultimode Fiber, Graded Index, 850/1300 nm, 0.29 NA, 100 µm Core | UNIVERSAL | In Stock | ||||
![]() | F-SMF-28Optical Fiber, Singlemode, 1310/1550 nm, 0.14 NA | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








