About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Spherical Ball Microlens, 5.0 mm, 2.75 mm FL, 0.25 mm WD, Uncoated




Spherical Ball Microlens, 5.0 mm, 2.75 mm FL, 0.25 mm WD, Uncoated
Model: LB5
2 Weeks
Product Series Overview
Spherical Ball Micro LensesThe LB5 Spherical Ball Micro Lens is an uncoated, 5.0 mm diameter, spherical ball lens with a 2.75 mm focal length, a 0.25 mm working distance, and a 4.0 mm clear aperture. Spherical ball lenses are commonly used for laser collimating and focusing, laser-to-fiber coupling, fiber-to-fiber coupling, and fiber-to-detector coupling. Their compact size makes them useful in a variety of applications.
Specifications
- Lens ShapeSphere
- Diameter5.0 mm
- Lens MaterialGrade A LaSF N9
- Antireflection CoatingUncoated
- Lens TypeMicro Ball Lens
- Effective Focal Length (EFL)2.75 mm
- Wavelength Range600-1550 nm
- Working Distance0.25 mm
- Diameter Tolerance±0.001 mm
- f/CA0.69
- Clear Aperture4.0 mm
- Lens ShapeSphere
- Diameter5.0 mm
- Lens MaterialGrade A LaSF N9
- Antireflection CoatingUncoated
- Lens TypeMicro Ball Lens
- Effective Focal Length (EFL)2.75 mm
- Wavelength Range600-1550 nm
- Working Distance0.25 mm
- Diameter Tolerance±0.001 mm
- f/CA0.69
- Clear Aperture4.0 mm
Resources & Downloads
Other
LB5 RoHS Certificate(263.3 kB, PDF) LB5_ROHS2-2021.pdf(278.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LB3Spherical Ball Microlens, 3.0 mm, 1.65 mm FL, 0.15 mm WD, Uncoated | UNIVERSAL | In Stock |







