Compare Model Drawings, CAD & Specs Availability Price
Micrometer Driven Slit Assembly, Monochromators and Spectrographs
$798
Micrometer Driven Slit Assembly, MS257
$848
In Stock
In Stock
Fixed Slit Holder, Monochromators and Spectrographs
$239
In Stock
In Stock
Fixed Slit Holder, MS257
$425
In Stock
In Stock
Fixed Slit, 6.32 mm Width, 18 mm Height
$190
In Stock
In Stock
Fixed Slit, 3.16 mm Width, 18 mm Height
$190
In Stock
In Stock
Fixed Slit, 1.56 mm Width, 18 mm Height
$180
In Stock
In Stock
Fixed Slit, 1240 µm Width, 18 mm Height
$190
In Stock
In Stock
Fixed Slit, 760 µm Width, 18 mm Height
$180
In Stock
In Stock
Fixed Slit, 600 µm Width, 18 mm Height
$195
Fixed Slit, 280 µm Width, 18 mm Height
$195
5 Weeks
5 Weeks
Fixed Slit, 120 µm Width, 18 mm Height
$190
Fixed Slit, 50 µm Width, 6 mm Height
$325
In Stock
In Stock
Fixed Slit, 25 µm Width, 3 mm Height
$450
In Stock
In Stock
Fixed Slit, 50 µm Width, 3 mm Height
$340
In Stock
In Stock
Fixed Slit, 10 µm Width, 2 mm Height
$440
In Stock
In Stock
Fixed Slit, 25 μm Width, 6 mm Height
$440
In Stock
In Stock
Fixed Slit, 100 μm Width, 3 mm Height
$189
In Stock
In Stock
Fixed Slit, 100 µm Width, 10 mm Height
$189
In Stock
In Stock
Fixed Slit, 200 μm Width, 3 mm Height
$189
In Stock
In Stock
Fixed Slit, 200 µm Width, 10 mm Height
$189
In Stock
In Stock
Fixed Slit, 500 μm Width, 15 mm Height
$189
In Stock
In Stock
Fixed Slit, 1000 µm Width, 15 mm Height
$189
In Stock
In Stock
Fixed Slit, 2000 µm Width, 20 mm Height
$315
In Stock
In Stock
Fixed Slit, 5000 µm Width, 20 mm Height
$189
In Stock
In Stock
Fixed Slit, 1500 µm Width, 15 mm Height
$189
In Stock
In Stock

Features

Fixed slits for high accuracy and repeatability

Fixed slits are a low cost alternative with excellent repeatability and are a good choice when only a few slit sizes are required. Avaialble in widths from 10 µm to 6.3 mm, they slide into the holders at all instrument ports, with the exception of those ports configured to mount a camera. The slit holders are installed by Newport during calibration of the instrument. The width and height cannot be adjusted but may be individually replaced with other slit sizes. These fixed slits are sold separately to allow customized choices based on the needs of the application. When ordering, be sure to purchase fixed slits of the same model (i.e. same size) for the input port and output port(s). Each of the fixed slits is mounted in a precision machined slide which is inserted into the 77294 or 77721 fixed slit holder. Contact us for more information.

Micrometer adjustable slits for flexibility and high throughput

A micrometer adjustable slit assembly provides versatility and convenience in changing resolution and throughput. They are ideal when the utmost accuracy and repeatability is required, especially at high resolution. These adjustable slits are continuously variable from fully closed to 3 mm width, with a narrowest practically achievable width of 4 µm. (Note that optimum spectral resolution for any monochromator is obtained with short, narrow slits.) A height adjustment slide allows variation in the height from 2 to 12 mm.