Compare Model Drawings, CAD & Specs Antireflection Coating Diameter Quantity Material Availability Price
$3,822
Uncoated 50.8 mm 41 N-BK7
$4,914
430-700 nm 50.8 mm 41 N-BK7
$5,314
650-1000 nm 50.8 mm 41 N-BK7
$5,314
1000-1550 nm 50.8 mm 41 N-BK7
$2,184
Uncoated 50.8 mm 20 N-BK7
$2,715
430-700 nm 50.8 mm 20 N-BK7
$3,188
650-1000 nm 50.8 mm 20 N-BK7
$3,188
1000-1550 nm 50.8 mm 20 N-BK7
$1,639
Uncoated 25.4 mm 44 N-BK7
430-700 nm 25.4 mm 44 N-BK7
$2,402
430-700 nm 25.4 mm 44 N-BK7
$3,275
650-1000 nm 25.4 mm 44 N-BK7
1000-1550 nm 25.4 mm 44 N-BK7
$3,275
1000-1550 nm 25.4 mm 44 N-BK7
$975
Uncoated 25.4 mm 20 N-BK7
$1,091
430-700 nm 25.4 mm 20 N-BK7
$1,638
650-1000 nm 25.4 mm 20 N-BK7
$1,660
1000-1550 nm 25.4 mm 20 N-BK7
master or introductory precision singlet lens sets
Uncoated 25.4 mm 30 UV Fused Silica
$5,102
Uncoated 25.4 mm 30 UV Fused Silica
$6,488
245-440 nm 25.4 mm 30 UV Fused Silica
$2,712
Uncoated 25.4 mm 15 UV Fused Silica
master or introductory precision singlet lens sets
245-440 nm 25.4 mm 15 UV Fused Silica
$3,397
245-440 nm 25.4 mm 15 UV Fused Silica

Features

Standard Optics Sets with Edge Marked Optics

Our standard optic sets include a wood case organized by part number and key optic information. Confusion in identifying optical components is eliminated with edge marked part numbers on every optic in the OptiSet™. All edge markings are impervious to standard optical cleaning solutions.

-P Optics Sets with Laser Etched Optics

Our -P optic sets include a plastic carrying case with individual protective plastic cases for each optic marked with the part number and key optic information. Confusion in identifying optical components is eliminated with laser etched part numbers on the edge of every optic in the set.

N-BK7 Master Sets

These lens sets provide a comprehensive selection of lens shapes and focal lengths in N-BK7 optical glass. Plano-convex and bi-convex lenses are provided with focal lengths from 19 to 1000 mm for the 25.4 mm set and 38.1-1000 mm for the 50.8 mm set. Focal lengths from -25 to -200 mm for the 25.4 mm set and -75 to -500 mm for the 50.8 mm set are provided in plano-concave and bi-concave lens shapes.

N-BK7 Introductory Sets

These lens sets provide a more economical selection of lenses that can be expanded upon special request. Like the N-BK7 Master Sets, the lenses in these sets are made from quality N-BK7 optical glass. All four basic shapes are included in this streamlined version of the Master Set.

Model Plano-Convex Bi-Convex Plano-Concave Bi-Concave
LKIT-1 Master KPX076, KPX079, KPX082, KPX085, KPX088, KPX091, KPX094, KPX097, KPX100, KPX103, KPX106, KPX109, KPX112, KPX115, KPX118, KPX121, KPX124 KBX043, KBX046, KBX049, KBX052, KBX055, KBX058, KBX061, KBX064, KBX067, KBX070, KBX073, KBX076, KBX079, KBX082, KBX088 KPC028, KPC031, KPC034, KPC037, KPC040, KPC043 KBC031, KBC034, KBC037, KBC040, KBC043, KBC046
LKIT-2 Intro KPX076, KPX079, KPX082, KPX088, KPX094, KPX100, KPX106, KPX112, KPX118, KPX124 KBX046, KBX052, KBX058, KBX064, KBX076, KBX082 KPC031, KPC040, KPC043 KBC046
20LKT-1 Master KPX178, KPX181, KPX184, KPX187, KPX190, KPX193, KPX196, KPX199, KPX202, KPX205, KPX208, KPX211, KPX214, KPX217 KBX139, KBX142, KBX145, KBX148, KBX151, KBX154, KBX157, KBX160, KBX163, KBX166, KBX169, KBX172, KBX175, KBX178, KBX184 KPC064, KPC067, KPC070, KPC073, KPC076, KPC079 KBC070, KBC073, KBC076, KBC079, KBC082, KBC085
20LKT-2 Intro KPX187, KPX193, KPX199, KPX202, KPX205, KPX208, KPX211, KPX214, KPX217 KBX139, KBX142, KBX148, KBX154, KBX160, KBX166, KBX178 KPC064, KPC070, KPC076 KBC085

UV Fused Silica Master Sets

These are comprehensive collections of 25.4 mm diameter UV grade fused silica lenses. Focal lengths range from 25.4 to 1000 mm in plano-convex and bi-convex lenses and -50 to -1000 mm in plano-concave and bi-concave lens shapes.

UV Fused Silica Introductory Sets

These sets contain more limited collections of UV grade fused silica lenses. They are economical selections of all four lens shapes that can be expanded upon special request.

Model Plano-Convex Bi-Convex Plano-Concave Bi-Concave
LKIT-FS1 Master SPX016, SPX019, SPX022, SPX025, SPX028, SPX031, SPX035 SBX019, SBX022, SBX025, SBX028, SBX031, SBX034, SBX037, SBX040, SBX043 SPC016, SPC019, SPC022, SPC025, SPC028, SPC031, SPC034 SBC016, SBC019, SBC022, SBC025, SBC028, SBC031, SBC034
LKIT-FS2 Intro SPX016, SPX019, SPX022, SPX025, SPX028, SPX031, SPX034 SBX016, SBX022, SBX025, SBX028 SPC025, SPC028, SPC034 SBC034

Antireflection Coatings

Antireflection coatings can significantly improve the transmission of a multi-element optical system. Any of our standard broadband AR coatings are available as lens set options. Laser line V-coatings are available on special request. See Broadband Multilayer Antireflection Coatings and Laser Line Antireflection V-Coatings for antireflection coating specifications.