Singlet Lens Kit, Precision, N-BK7, 25.4 mm, 44 Lenses, 1000-1550 nm

  • Type
    Precision Singlet Lens Kit
  • Antireflection Coating
    1000-1550 nm
  • Diameter
    25.4 mm  
  • Quantity
    44  
  • Material
    N-BK7
  • Coating Code
    AR.18