About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Precision Singlet Lens Kit, Intro, UV Silica, 25.4 mm, 15 Lenses, Uncoated




Precision Singlet Lens Kit, Intro, UV Silica, 25.4 mm, 15 Lenses, Uncoated
Model: LKIT-FS2-P
Back-to-School Sale
Save 50% off for a limited time!
Learn More
Save 50% off for a limited time!
Learn More
In Stock
Product Series Overview
Precision Singlet Lens SetsThe LKIT-FS2-P set is a Precision Singlet Introductory Lens Kit. The kit provides an economical selection of lenses. There are 15 lenses in this set. They are made from quality fused silica with all four basic shapes, 25.4 mm in diameter and are uncoated.
All lenses are edge marked with their Newport product number, making them easy to identify and hard to misplace. The edge marking is impervious to standard cleaning solutions. The lenses are packaged in a protective hard storage box, and are held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
This LKIT-FS2 kitincludes:
- Plano-Convex: SPX016, SPX019, SPX022, SPX025, SPX028, SPX031, SPX034
- Bi-Convex: SBX019, SBX022, SBX025, SBX028
- Plano-Concave: SPC025, SPC028, SPC034
- Bi-Concave: SBC034
Specifications
- TypePrecision Singlet Lens Kit
- Antireflection CoatingUncoated
- Diameter25.4 mm
- Quantity15
- MaterialUV Fused Silica
- TypePrecision Singlet Lens Kit
- Antireflection CoatingUncoated
- Diameter25.4 mm
- Quantity15
- MaterialUV Fused Silica
Related Products
Accessory Products
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | |||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






