Precision Singlet Lens Kit, Master, N-BK7, 50.8 mm, 41 Lenses, 1000-1550 nm

  • Type
    Precision Singlet Lens Kit
  • Antireflection Coating
    1000-1550 nm
  • Diameter
    50.8 mm
  • Quantity
    41
  • Material
    N-BK7
  • Coating Code
    AR.18