Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Precision Singlet Lens Kit, Intro, N-BK7, 25.4 mm, 20 Lenses, 650-1000 nm

Specifications

  • Type
    Precision Singlet Lens Kit
  • Antireflection Coating
    650-1000 nm
  • Diameter
    25.4 mm
  • Quantity
    20
  • Material
    N-BK7
  • Coating Code
    AR.16

Related Products

Accessory Products

Compare Description Drawings, CAD & Specs Avail. Price
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
$52
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
$18.50
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
$28
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel$48
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
$118