Precision Singlet Lens Kit, Master, UVFS, 25.4 mm, 30 Lenses, Uncoated

The LKIT-FS1-P is a Precision Singlet Master Lens Kit, made up of 30 Fused Silica, 25.4 mm diameter uncoated lenses.
This lens set provides a comprehensive selection of four lens shapes and focal lengths in fused silica. Focal lengths range from 25.4 to 1000 mm in plano-convex and bi-convex lenses, and -50 to -1000 mm in plano-concave and bi-concave lens shapes. All lenses are edge marked with their product number for easy identification. The lenses are packaged in a hard storage box and held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
This LKIT-FS1 kit includes:
- Plano-Convex: SPX016, SPX019, SPX022, SPX025, SPX028, SPX031, SPX035
- Bi-Convex: SBX019, SBX022, SBX025, SBX028, SBX031, SBX034, SBX037, SBX040, SBX043
- Plano-Concave: SPC016, SPC019, SPC022, SPC025, SPC028, SPC031, SPC034
- Bi-Concave: SBC016, SBC019, SBC022, SBC025, SBC028, SBC031, SBC034
Specifications
- TypePrecision Singlet Lens Kit
- Antireflection CoatingUncoated
- Diameter25.4 mm
- Quantity30
- MaterialUV Fused Silica
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | |||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More |






