Sorry, this product is no longer offered for sale. It was discontinued on Feb 1, 2023The recommended replacement product is LKIT-1AR.14-P.
Singlet Lens Kit, Precision, N-BK7, 25.4 mm, 44 Lenses, 430-700 nm

The LKIT-1AR.14 is a Precision Singlet Master Lens Kit, made up of 44 N-BK7, 25.4 mm diameter lenses, coated with anti-reflection coating optimized for 430-700 nm.
This lens set provides a comprehensive selection of four lens shapes and focal lengths in N-BK7 optical glass. Plano-convex and bi-convex lenses are provided with focal lengths from 19 to 1000 mm. Focal lengths from -25 to -200 mm are provided in plano-concave and bi-concave lens shapes. All lenses are edge marked with their product number for easy identification. The lenses are packaged in a hardwood case and held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
This lens set provides a comprehensive selection of four lens shapes and focal lengths in N-BK7 optical glass. Plano-convex and bi-convex lenses are provided with focal lengths from 19 to 1000 mm. Focal lengths from -25 to -200 mm are provided in plano-concave and bi-concave lens shapes. All lenses are edge marked with their product number for easy identification. The lenses are packaged in a hardwood case and held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
Specifications
- TypePrecision Singlet Lens Kit
- Antireflection Coating430-700 nm
- Diameter25.4 mm
- Quantity44
- MaterialN-BK7
- Coating CodeAR.14
Resources & Downloads
Other
LKIT-1AR.14 RoHS Certificate(265.1 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LKIT-FS1Singlet Lens Kit, Precision Master, UVFS, 25.4 mm, 30 Lenses, Uncoated |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













