Our manual polarizer rotation mounts offer smooth rotation of 1.0 inch diameter polarizing optics over a full 360° making them suitable for most standard optical systems.
- Precisely rotate 1.0 diameter polarizers or wave plates
- Continuous 360° rotation with scale markings
- Optics are held securely in place with retaining rings
- Adapters provide rotation of polarizing cubes See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25BOptic Rotation Mount, 25.4 mm, 2° Graduations, OpticsCage+ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Optic Diameter1 inch (25.4 mm)
- Angular Range360°
- Drive TypeHand Rotated
- Graduations2°
- Sensitivity1°
- Optic Thickness12.7 mm
- Clear Aperture19 mm
- Thread Type8-32 and M4
- Retaining Ring
(2 Included) - Retaining Ring Thread1.063-20
Features
Lockable 360° Rotation
RM25 Optic Rotation Mounts are designed for 1.0 in. (25.4 mm) diameter polarizers and waveplates and feature a graduated scale marked in 2° increments to indicate angular position. Angular adjustment is controlled by rotating the barrel directly and can be locked in place with a set screw on the side. Three tapped holes per side permit direct integration with either imperial or metric optical system as well as secure mounting in industrial OEM applications.
Versatile Optic Mounting
RM25 Optic Rotation Mounts feature extra deep mounting barrel to hold 1.0 in. diameter optic such as waveplates and polarizers up to 0.5 in. thick with included retaining rings. Additionally, a variety of other optic in compatible adapter or holder can directly thread into the central 1.063''-20 aperture, for example, 0.5 in. optic in
Compatible with 1 inch Mirror Mounts
The 1 inch diameter rear flange on both RM25A and RM25B can be mounted to a variety of standard 1 inch mirror mounts such as U100 ULTIMA® for precision tip/tilt and rotation.
Accessories
Compatible Adaptors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSA-1TISolid Insert, RSP-1T Rotation Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-NP1Thread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.063-20 Mount Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Retaining Rings
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-1.25-1RR-LRetaining Ring, 22.9 mm ID, 1.063-20 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-PRPolarizer Rotator, Insertable, 1 in. Dia. NP1 Thd., 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |