Compare Model Drawings, CAD & Specs Availability Price
Pinhole, Platinum Iridium, 5 µm, RMS Thread
$303
In Stock
In Stock
Pinhole, Platinum Iridium, 10 µm, RMS Thread
$302
In Stock
In Stock
Pinhole, Platinum Iridium, 15 µm, RMS Thread
$246
In Stock
In Stock
Pinhole, Platinum Iridium, 20 µm, RMS Thread
$221
In Stock
In Stock
Pinhole, Platinum Iridium, 30 µm, RMS Thread
$181
In Stock
In Stock
Pinhole, Platinum Iridium, 50 µm, RMS Thread
$181
In Stock
In Stock
Pinhole, Platinum Iridium, 80 µm, RMS Thread
$157
Pinhole, Platinum Iridium, 100 µm, RMS Thread
$159
In Stock
In Stock
Pinhole, Platinum Iridium, 150 µm, RMS Thread
$124
In Stock
In Stock
Pinhole, Platinum Iridium, 200 µm, RMS Thread
$124
In Stock
In Stock

Specifications

  • Type
    Mounted Pinhole
  • Thread Type
    RMS
  • Material
    Platinum Iridium
  • Diameter
    2.0 mm
  • Diameter Tolerance
    +0/-0.02 mm
  • Thickness
    0.6 mm

Features

Compatible with SB18YZ Pinhole Positioners

These Platinum Iridium pinholes feature a 20.25 RMS male threaded housing for use with our SB18YZ Series objective and pinhole positioners.