These unmounted pinholes are made from ultra-thin platinum iridium are available as replacements.
- Ultra-thin Platinum Iridium pinholes
- Unmounted for use as replacement pinholes
- Spatial filter applications See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UNH-5Pinhole, Ultra-thin Platinum Iridium, 5 µm Aperture, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UNH-10Pinhole, Ultra-thin Platinum Iridium, 10 µm Aperture, Unmounted | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UNH-15Pinhole, Ultra-thin Platinum Iridium, 15 µm Aperture, Unmounted | |||||
![]() | UNH-20Pinhole, Ultra-thin Platinum Iridium, 20 µm Aperture, Unmounted | In Stock | ||||
![]() | UNH-30Pinhole, Ultra-thin Platinum Iridium, 30 µm Aperture, Unmounted | 4 Weeks | ||||
![]() | UNH-50Pinhole, Ultra-thin Platinum Iridium, 50 µm Aperture, Unmounted | 4 Weeks | ||||
![]() | UNH-80Pinhole, Ultra-thin Platinum Iridium, 80 µm Aperture, Unmounted | |||||
![]() | UNH-100Pinhole, Ultra-thin Platinum Iridium, 100 µm Aperture, Unmounted | |||||
![]() | UNH-150Pinhole, Ultra-thin Platinum Iridium, 150 µm Aperture, Unmounted | |||||
![]() | UNH-200Pinhole, Ultra-thin Platinum Iridium, 200 µm Aperture, Unmounted |
Notes:
For mounted version of Platinum Iridium pinholes, click here
Specifications
- TypePinhole
- MountingUnmounted
- MaterialPlatinum Iridium
- Diameter2.0 mm
- Diameter Tolerance+0/-0.02 mm
- Thickness0.6 mm