Pinhole, Ultra-thin Platinum Iridium, 50 µm Aperture, Unmounted

  • Type
    Pinhole
  • Mounting
    Unmounted
  • Aperture Diameter
    50 µm
  • Aperture Diameter Tolerance
    ±2 µm
  • Aperture Roundness
    1.0 µm
  • Material
    Platinum Iridium
  • Diameter
    2.0 mm
  • Diameter Tolerance
    +0/-0.02 mm
  • Thickness
    0.6 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C