Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Pinhole, Ultra-thin Platinum Iridium, 100 µm Aperture, Unmounted

Specifications

  • Type
    Pinhole
  • Mounting
    Unmounted
  • Aperture Diameter
    100 µm
  • Aperture Diameter Tolerance
    ±5 µm
  • Aperture Roundness
    1.0 µm
  • Aperture Centering
    0.02 mm
  • Material
    Platinum Iridium
  • Diameter
    2.0 mm
  • Diameter Tolerance
    +0/-0.02 mm
  • Thickness
    0.6 mm

Resources & Downloads

Other
2D Product Drawings

Related Products

Accessory Products

Compare Description Drawings, CAD & Specs Avail. Price
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
In Stock
$52
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.50
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118