Pinhole, Platinum Iridium, 100 µm, RMS Thread

The PNH-100 Mounted Pinhole works with the SB18YZ Pinhole Positioners. It is made from ultra-thin platinum iridium, and has a 100 µm aperture pinhole. This mounted version has a 20.25 RMS male thread to fit into the pinhole positioner.
Specifications
- TypePinhole
- Thread TypeRMS
- Aperture Diameter100 µm
- Aperture Diameter Tolerance±5 µm
- Aperture Roundness1.0 µm
- Aperture Centering0.02 mm
- MaterialPlatinum Iridium
- UseSB18YZ Pinhole Positioners
Resources & Downloads
Other
PNH-100 RoHS Certificate(265.4 kB, PDF) PNH-100_ROHS2-2021.pdf(278.6 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More |







