Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Pinhole, Platinum Iridium, 15 µm, RMS Thread

Specifications

  • Type
    Pinhole
  • Thread Type
    RMS
  • Aperture Diameter
    15 µm
  • Aperture Diameter Tolerance
    ±2 µm
  • Aperture Roundness
    1.0 µm
  • Aperture Centering
    0.02 mm
  • Material
    Platinum Iridium
  • Use
    SB18YZ Pinhole Positioners

Resources & Downloads

2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Objective Lens Precision XY PositionersSB18YZBMXY Optic Positioner, Precision, BM Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,110