Show Filters:
Showing 18 of 18 total products
Compatibility:
Compare Description Drawings, CAD & Specs WidthLengthHeight Avail. Price
Optical Table EnclosuresTE80-363 ft.6 ft.32.5 in.
Optical Table EnclosuresTE80-464 ft.6 ft.32.5 in.
Optical Table EnclosuresTE80-5659.06 in.6 ft.32.5 in.
Optical Table EnclosuresTE80-383 ft.8 ft.32.5 in.
Optical Table EnclosuresTE80-484 ft.8 ft.32.5 in.
Optical Table EnclosuresTE80-5859.06 in.8 ft.32.5 in.
Optical Table EnclosuresTE80-3103 ft.10 ft.32.5 in.
Optical Table EnclosuresTE80-4104 ft.10 ft.32.5 in.
Optical Table EnclosuresTE80-51059.06 in.10 ft.32.5 in.
Optical Table EnclosuresM-TE80-36900 mm1800 mm826 mm
Optical Table EnclosuresM-TE80-461200 mm1800 mm826 mm
Optical Table EnclosuresM-TE80-561500 mm1800 mm826 mm
Optical Table EnclosuresM-TE80-38900 mm2400 mm826 mm
Optical Table EnclosuresM-TE80-481200 mm2400 mm826 mm
Optical Table EnclosuresM-TE80-581500 mm2400 mm826 mm
Optical Table EnclosuresM-TE80-310900 mm3000 mm826 mm
Optical Table EnclosuresM-TE80-4101200 mm3000 mm826 mm
Optical Table EnclosuresM-TE80-5101500 mm3000 mm826 mm

Features

Table Mounted TE80 Enclosure

TE80 Series Table Enclosures come fully preassembled and feature a frame system made from 80/20 extrusion rails. They effectively minimize air currents from reaching the table optics, enhancing reconstruction brightness, allowing for longer exposures, and reducing the need for higher laser power. Each standard enclosure includes clear 1/4 in. (6.35 mm) acrylic sliding panels on both long sides and fixed panels on the short ends. The plastic handles equipped on both ends make it easy to slide the panels left or right from either side.

TE80 Series Custom Enclosures

TE80 Table Enclosures offer a range of customization options. Contact us to discuss how we can tailor features to your needs, including:

  • Free-standing legs
  • Panel color and material
  • Clear or black anodized frame
  • Electrical outlets
  • Storage shelves
  • Side access holes
  • Open ceiling for instruments
  • Lighting accessories
  • HEPA filter integration
TE80 Series table enclosure. * Table and legs sold separately.