About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Table Enclosure, 900x1800 mm x 826 mm, 6.35 mm Clear Acrylic Sliding Panels




Optical Table Enclosure, 900x1800 mm x 826 mm, 6.35 mm Clear Acrylic Sliding Panels
Model: M-TE80-36
Product Series Overview
Optical Table EnclosuresThe M-TE80-36 Optical Table Enclosure is designed to shield table optics from disruptive air currents, improving image brightness, enabling longer exposure times, and reducing the need for laser power. It fits optical tables that are 900 x 1800 mm, with a height of 826 mm. The enclosure includes ¼-inch thick clear acrylic sliding panels on both long sides, and black-finished top panels to minimize stray light interference. Customization options are available; please refer to the features section below or contact us to explore your choices.
Specifications
- Width900 mm
- Length1800 mm
- Height826 mm
- Weight79 kg
- Width900 mm
- Length1800 mm
- Height826 mm
- Weight79 kg
Resources & Downloads
2D Product Drawings
TE80 Series Table Enclosure Drawing(254.1 kB, PDF)
