Optical Table Enclosure, 900x3000 mm x 826 mm, 6.35 mm Clear Acrylic Sliding Panels

The M-TE80-310 Optical Table Enclosure is designed to shield table optics from disruptive air currents, improving image brightness, enabling longer exposure times, and reducing the need for laser power. It fits optical tables that are 900 x 3000 mm, with a height of 826 mm. The enclosure includes 6.35 mm thick clear acrylic sliding panels on both long sides, and black-finished top panels to minimize stray light interference. Customization options are available; please refer to the features section below or contact us to explore your choices.
Specifications
- Width900 mm
- Length3000 mm
- Height826 mm
- Weight104 kg
Resources & Downloads
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RPR-48-12Optical Table, No Tuned Damping, 4 x 8 ft., 12 in. Thick, 1/4-20 | 4 Weeks | ||||
![]() | ST-UT2-48-8Optical Table, Tuned-Damped, Upgradable, 4 x 8 ft., 8 in. Thick, 1/4-20 | |||||
![]() | RS4000-48-24Optical Table, 6 Tuned Dampers, 4 x 8 ft., 24 in. Thick, 1/4-20 | 5 Weeks | ||||
![]() | RS2000-48-12Optical Table, 2 Tuned Dampers, 4 x 8 ft., 12 in. Thick, 1/4-20 | 4 Weeks |





