The OHS-LSC in an integrated laser safety curtain that connects directly to the OHS or OHS-OTS overhead shelves and is the quickest and most economical way to achieve laser safety compliance. The laser safety curtain is uniquely integrated into the support frame of the OHS which reduces acquisition costs, reduces installation time, and allows for easy mobility of even the most complex experiments.
- Attaches directly to OHS or OHS-OTS overhead shelves
- Allows for easy mobility of complex experiments
- Complies with ANSI standards See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OHS-LSC-410Laser Safety Curtain, 4 x 10 ft., OHS system | |||||
![]() | OHS-LSC-46Laser Safety Curtain, 4 x 6 ft., OHS system | |||||
![]() | OHS-LSC-48Laser Safety Curtain, 4 x 8 ft., OHS System | |||||
![]() | OHS-LSC-510Laser Safety Curtain, 5 x 10 ft., OHS system | |||||
![]() | OHS-LSC-512Laser Safety Curtain, 5 x 12 ft., OHS system |
Specifications
- Laser TypeLaser Safety Curtain
- Height49 in.
Features
Laser Protections Easily Integrated
The OHS-LSC curtain complies with ANSI standards and can withstand exposure levels up to 200W/cm2 for 100 sec. based upon a 5 mm beam diameter. Traditional laser safety curtain systems have either been supported by free standing leg structures, which typically interfere with floor space, or ceiling mounted systems which require additional time and expense to install. The OHS-LSC attaches directly to the OTS or ATS overhead shelf system to provide an integrated, laser safe, optical table system which can easily be relocated or repositioned with the lab.
Custom Size and Material Available
The ANSI rated 4 foot tall curtain is designed to provide a 12 in. gap around the perimeter of the optical table and when installed at its maximum height of 78.5 in. drapes below the table surface by 8 inches. The OHS-LSC is offered in several standard sizes to fit the most popular table sizes. If a wider perimeter working area is desired customers can simply purchase a larger curtain. Newport can also provide customized curtain sizes and special materials upon request.
Compatible with OHS and OHS-OTS Systems
The OHS-LSC is compatible with both OHS and OHS-OTS overhead shelf systems. Whether mounted to the freestanding OHS structure used with individual table supports or the OHS-OTS system integrated with a table support frame, the curtain provides a secure and integrated laser safety enclosure.