About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Table Enclosure, 5x10 ft. x 32.5 in., 0.25 in. Clear Acrylic Sliding Panels




Optical Table Enclosure, 5x10 ft. x 32.5 in., 0.25 in. Clear Acrylic Sliding Panels
Model: TE80-510
Product Series Overview
Optical Table EnclosuresThe TE80-510 Optical Table Enclosure is designed to shield table optics from disruptive air currents, improving image brightness, enabling longer exposure times, and reducing the need for laser power. It fits optical tables that are 59.06 in. x 120 in., with a height of 32.5 inches. The enclosure includes ¼-inch thick clear acrylic sliding panels on both long sides, and black-finished top panels to minimize stray light interference. Customization options are available; please refer to the features section below or contact us to explore your choices.
Specifications
- Width59.06 in.
- Length10 ft.
- Height32.5 in.
- Weight305 lb.
- Width59.06 in.
- Length10 ft.
- Height32.5 in.
- Weight305 lb.
