Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Table Enclosure, 1200x1800 mm x 826 mm, 6.35 mm Clear Acrylic Sliding Panels

Specifications

  • Width
    1200 mm
  • Length
    1800 mm
  • Height
    826 mm
  • Weight
    95 kg