Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Table Enclosure, 3x10 ft. x 32.5 in., 0.25 in. Clear Acrylic Sliding Panels

Specifications

  • Width
    3 ft.
  • Length
    10 ft.
  • Height
    32.5 in.
  • Weight
    230 lb.